Home / 80-20-inc-catalog-21 / Page 609

80 20 Inc Catalog 21 - Page 609 Floor to Frame

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

609

Floor to Frame

FLOOR TO FRAME

Machining Metric Fractional

Mighty Mount

Part Description: The Mighty Mount is a foot with a high level of vibration and shock isolation. It has a non-skid elastomer pad with options available of up to 4200 pounds (453 kilograms). The Mighty Mount has a powder coated safety-yellow steel housing and is a heavy-duty option, perfect for industrial applications such as machine framing, automation solutions, and guards. It is recommended for use with leveling anchor base plates found on pages 640-643.

Material Process Finish Color Steel / Elastomer Rubber Cold Rolled Sheet Coil Steel Formed Zinc / Powder Coated Bright / Yellow / Black

Material Specications

Part No. Series A B C D E F G Load Capacity Weight 2215 .563 3.000 .250 2.250 1.500 .375 3/8-16 300.00 lb .902 lb 2205 .563 3.000 .250 2.250 1.500 .375 3/8-24 300.00 lb 1.038 lb 2216 .750 5.000 .375 4.250 1.500 .438 1/2-13 1500.00 lb 2.474 lb 2217 1.125 6.000 .500 4.250 1.630 .688 3/4-10 4200.00 lb 5.086 lb 25-2205 17.00

mm

75.00

mm

8.38

mm

65.00

mm

40.00

mm

8.38

mm

M10 x 1.50 136.00 kg .4783 kg 40-2206 18.80

mm

116.00

mm

11.20

mm

119.50

mm

40.00

mm

9.90

mm

M12 x 1.75 453.00 kg 1.0700 kg

Required Machining Services

Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Might Mount Prole

B A G (THREAD) F C D E

Base Plate

Previous Page
Next Page