80 20 Inc Catalog 21 Page 605 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 605 Floor to Frame FLOOR TO FRAME Part No. Series A B C D E F G H J K L M N Load Capacity Weight 2731 4.500 3.400 3.000 2.100 3.000 4.750 5.250 6.500 .490 .380 4.500 5.500 7.500 120.00 lb 7.115 lb 40-2731 114.30 mm 86.36 mm 76.20 mm 53.34 mm 76.20 mm 120.65 mm 133.35 mm 165.10 mm 12.45 mm 9.66 mm 114.30 mm 139.70 mm 190.50 mm 534.00 kg 3.233 kg Adjustable Position Floor Lock Part Description: The adjustable position oor lock uses a spring-loaded rubber foot pad to immobilize equipment. It is commonly used to keep frames from shifting and has a foot that can adjust up to 2.75 (69.85mm), allowing greater design exibility. The adjustable position oor lock has a foot release lever and commonly mounts to a T-slot prole side using a position oor lock base plate. There is a minimum weight requirement of 70 pounds (400 kilograms) necessary to properly immobilize equipment. By adjusting the tension nut, the holding force can be increased from 70 to 120 pounds (400-534 kilograms). For base plate options see pages 627-650. Material Finish Steel Casting Paint Material Specications Suggested Hardware (Mount to Base Plate) Part No. Series Qty. Bolt 3289 4 3/8-16 x 1.00 SHCS & Washer 13-1525 4 M10 x 25 mm SHCS & Washer Retracted Extended Bolt Prole Adjustable Position Floor Lock Washer L (RETRACTED) M (LOAD HEIGHT) N (EXTENDED) E K J F G D C B A H Base Plate Metric Fractional

Previous Page
Next Page