80 20 Inc Catalog 21 Page 601 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 601 Floor to Frame FLOOR TO FRAME Metric Fractional Deluxe Flange Mount Rigid Caster Part Description: The deluxe ange mount rigid caster is a foot that adds mobility to an application and commonly mounts to the T-slot prole end or side using a base plate. The polyurethane wheels and hardened raceways enable a smooth motion. It is ideal for use in industrial settings such as mobile carts and material handling solutions. For base plate options see pages 627-650. Material Finish Color Steel / Polyurethane Zinc Black on Gray Material Specications Part No. Series A B C D E F G H J K Load Height Load Capacity Weight 2335 3.625 3.000 2.875 2.375 1.750 .475 .313 .328 4.000 5.125 5.125 300.00 lb 1.164 lb 2336 3.625 3.000 2.875 2.375 1.750 .475 .313 .328 5.000 6.250 6.250 300.00 lb 1.386 lb 65-2335 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 12.07 mm 7.94 mm 8.33 mm 101.60 mm 130.18 mm 130.18 mm 113.64 kg .5398 kg 65-2336 92.08 mm 76.20 mm 73.03 mm 60.33 mm 44.45 mm 12.07 mm 7.94 mm 8.33 mm 127.00 mm 158.75 mm 158.75 mm 136.36 kg .6299 kg Suggested Hardware (Mount to Base Plate) Part No. Series Qty. Bolt 3110 4 5/16-18 x 5/8 SHCS 13-8520 4 M8 x 20 mm SHCS J K G C H D B A E F Bolt Deluxe Flange Mount Rigid Caster Prole Base Plate

Previous Page
Next Page