80 20 Inc Catalog 21 Page 599 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 599 Floor to Frame FLOOR TO FRAME Triangular Top Plate Caster Part Description: The triangular top plate caster is a foot that adds mobility to an application and can mount directly to a T-slot prole without a base plate. The slotted holes allow for easy positioning along the prole. The swivel enables easy movement and pivot turns, while the locking tab stops the wheel and the swivel rotation when depressed. The triangular shape provides additional clearance, making it ideal for use in tight spaces. Part No. Series A B C D E F G H J K Load Height Load Capacity Weight 2337 5.500 4.000 2.750 .313 .766 .313 .750 4.000 5.125 4.625 5.125 250.00 lb 2.413 lb 2338 5.500 4.000 2.750 .313 .766 .313 .750 5.000 6.250 4.625 6.250 300.00 lb 2.664 lb 65-2337 139.70 mm 101.60 mm 69.85 mm 7.95 mm 19.46 mm 7.95 mm 19.05 mm 101.60 mm 130.18 mm 117.48 mm 130.18 mm 113.64 kg 1.0890 kg 65-2338 139.70 mm 101.60 mm 69.85 mm 7.95 mm 19.46 mm 7.95 mm 19.05 mm 127.00 mm 158.75 mm 117.48 mm 158.75 mm 136.36 kg 1.2252 kg Material Finish Color Steel / Soft Rubber Zinc Gray Material Specications Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3462 3 5/16-18 x 5/8 SHCS, Washer Economy 75-3620 3 M8 x 12 mm SHCS Slide-In 75-3625 3 M8 x 16 mm SHCS Slide-In 75-3623 3 M8 x 16 mm SHCS Drop-In Bolt Washer Prole H J K SWIVEL RADIUS G TYP C TYP D E TYP F TYP B TYP A TYP Triangular Top Plate Caster T-Nut 40 Series 45 Series 30 Series 15 Series Metric Fractional

Previous Page
Next Page