80 20 Inc Catalog 21 Page 584 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 584 Panels & Doors PANELS & DOORS Sliding Door Lock Part Description: The sliding door lock has an attractive chrome nish and is used with a sliding door track (page 513) to lock .250 (6.35mm) sliding panels. This economical security lock is keyed, making it ideal for storage or display cases. Multiple quantities of the sliding door lock are keyed alike. Part No. Series Material Finish A B C D E F Weight 2057 Steel Chrome .500" .938" 5.500" 1.250" 4.500" .567" .210 lb 65-2057 12.70 mm 23.81 mm 139.70 mm 31.75 mm 114.30 mm 14.40 mm .1006 kg F D (Minimum) E (Maximum) C B A PANEL Sliding Door Lock Panel Metric Fractional

Previous Page
Next Page