80 20 Inc Catalog 21 Page 583 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 583 Panels & Doors PANELS & DOORS Tension Ball Latch Part Description: The tension ball latch is comprised of a latch, striker plate and mounting plate. The latch tension adjusts with two spring-loaded screws allowing the striker to enter from either the front or the side. This is a strong and durable method that creates a secure connection and is ideal for latching. The hardware to attach the hinge to a T-slot is included and no machining services are required. Part No. Series Color A B C D E F G H J K L Weight 2134 Clear 2.523 2.764 1.500 .257 .500 4.000 3.500 1.871 .938 .188 .188 .439 lb 2134-Black Black 2.523 2.764 1.500 .257 .500 4.000 3.500 1.871 .938 .188 .188 .439 lb K J E D TYP C B A G F H L Bolt Tension Ball Latch Included Hardware (Mount to T-Slot) Part No. Series Qty. Description 3342 4 1/4-20 x .500 FBHSCS 3382 4 Slide-In Economy T-Nut 13-6316 4 M6 x 16 mm BHSCS 13129 4 Standard Drop-In T-Nut Material Grade Finish Aluminum 6105-T5 Anodize Material Specications 45 Series 30 Series 40 Series 15 Series Metric Fractional

Previous Page
Next Page