80 20 Inc Catalog 21 Page 582 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 582 Panels & Doors PANELS & DOORS Double Ball Catch Material Process Color Nylon Injection Molded Black Material Specications Part Description: The double ball catch is comprised of a latch and a striker made of molded black berglass-reinforced nylon. The catch includes two stainless steel spring-loaded balls that are corrosion-resistant. The suggested hardware to attach the catch to a T-slot can be found below. Part No. Series A B C D E F G H J K L Weight 12019 19.50 mm 5.44 mm 17.00 mm 37.00 mm 37.00 mm 40.00 mm 57.00 mm 76.00 mm 7.00 mm 22.87 mm 73.90 mm .0410 kg Suggested Hardware (Mount to T-Slot) Series Qty. Part No. Qty. Part No. Qty. Part No. 4 13-5512 4 25-1951 4 13-6040 4 13-5516 4 13116 4 13-6040 4 13-5512 4 13115 4 13-6040 4 13-5520 4 13116 4 13-6040 4 13-5520 4 13127 4 13-6040 A TYP B TYP C F D H J E K L G Prole Bolt Washer T-Nut Double Ball Catch 25 Series 30 Series 40 Series 45 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page