80 20 Inc Catalog 21 Page 580 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 580 Panels & Doors PANELS & DOORS Nylon Magnetic Door Catch Material Finish Process Nylon Black Injection Molded Material Specications Part No. Series Color A B C D E F G H Weight 4486 Black .795 1.102 M5 x 0.8 .393 1.570 .600 .255 .532 .078 lb 65-4486 20.19 mm 28.00 mm M5 x 0.8 10.00 mm 39.88 mm 15.24 mm 6.48 mm 13.51 mm .0354 kg Part Description: The nylon magnetic door catch consists of a latch and a striker button. The latch is made of molded black berglass-reinforced nylon and is a quick-catching method ideal for lightweight plastic panel doors. A panel tap is required to mount the striker button (page 891). Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3493 2 1/4-20 x 5/8 SHCS Economy 3304 2 1/4-20 x 3/4 SHCS Economy 75-3522 2 M6 x 16 mm SHCS Economy 75-3596 2 M6 x 18 mm SHCS Drop-In A H G F B C E D Bolt T-Nut Prole Nylon Magnetic Door Catch Panel Striker Button Required Machining Services Machining Type Part Machined Reference Page Tap Panel 891 25 Series 40 Series 15 Series 10 Series Metric Fractional Machining

Previous Page
Next Page