80 20 Inc Catalog 21 Page 578 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 578 Panels & Doors PANELS & DOORS Magnetic Door Catch Part No. Series Color A B C D E F G H J Weight 2090 Bright .710 1.172 .880 1.130 .275 .090 .163 .135 2.060 .141 lb 65-2090 18.03 mm 29.78 mm 22.35 mm 28.70 mm 6.99 mm 2.29 mm 4.13 mm 3.43 mm 52.32 mm .0680 kg 9315 .710 1.172 .880 1.130 .275 .090 .163 .135 2.060 .123 lb Material Finish Process Steel Zinc Formed Material Specications Part Description: The magnetic door catch is lightweight and ideal for latching plastic panels in place. It has an estimated pull force of 12 pounds (5.443 kilograms). All of the mounting hardware is included. The magnetic door catch requires a panel tap service to mount the striker plate to the plastic panel (page 891). F C A B D E H G J Bolt Prole Panel Magnetic Door Catch Striker Plate T-Nut Included Hardware (Mount to T-Slot) Included Hardware (Mount Striker Plate to Panel) Part No. Series Qty. Description 3005 2 8-32 x .375 BHSCS 3275 2 Slide-In Economy T-Nut 9325 2 1/4-14 x 3/4 SDS Part No. Series Qty. Description 209002 1 6-32 x 3/8 FHSCS Quick Frame Required Machining Services Machining Type Part Machined Reference Page Tap Panel 891 30 Series 25 Series 40 Series 15 Series 10 Series Metric Fractional Machining

Previous Page
Next Page