80 20 Inc Catalog 21 Page 577 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 577 Panels & Doors PANELS & DOORS Material Grade Finish Process Aluminum 6105-T5 Anodize Milled Material Specications Grabber Door Catch Mounting Plate (Continued) J E D H A C G TYP THREAD B F K Part No. Series Color A B C D E F G H J K Weight 2123 Clear .625 .705 1.590 .257 .395 .605 #6-32 2.500 .250 1.490 .097 lb 2123-Black Black .625 .705 1.590 .257 .395 .605 #6-32 2.500 .250 1.490 .097 lb 65-2123 Clear 15.88 mm 17.90 mm 40.38 mm 6.53 mm 10.03 mm 15.37 mm #6-32 63.50 mm 6.35 mm 37.85 mm .0440 kg 65-2123-Black Black 15.88 mm 17.90 mm 40.38 mm 6.53 mm 10.03 mm 15.37 mm #6-32 63.50 mm 6.35 mm 37.85 mm .0440 kg Prole Bolt T-Nut Grabber Door Catch Mounting Plate Suggested Hardware (Mount to T-Slot) Part No. Bolt Assy. Series Qty. Bolt T-Nut 2122 3414 2 1/4-20 x 1/2 FHSCS Economy 2123 3321 2 1/4-20 x 1/2 FBHSCS Economy 2123 3371 2 1/4-20 x 3/4 BHSCS Economy 2121 3412 2 5/16-18 x 5/8 FHSCS Economy 25-2122 75-3507 2 M6 x 12 mm FHSCS Economy 65-2123 75-3405 2 M6 x 12 mm BHSCS Economy 65-2123 75-3406 2 M6 x 16 mm BHSCS Economy 40-2121 75-3508 2 M8 x 16 mm FHSCS Economy 25 Series 10 Series 40 Series 15 Series Metric Fractional

Previous Page
Next Page