80 20 Inc Catalog 21 Page 574 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 574 Panels & Doors PANELS & DOORS Part Description: The 90 degree deadbolt latch is made of 6105-T5 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included. 90 Degree Deadbolt Latch Part No. Series Color A B C D E F G H J K Weight 2107 Clear 1.000 1.500 .625 .500 .507 .500 1.500 1.062 .187 .625 .223 lb 2107-Black Black 1.000 1.500 .625 .500 .507 .500 1.500 1.062 .187 .625 .223 lb 65-2107 Clear 25.40 mm 38.10 mm 15.88 mm 12.70 mm 12.88 mm 12.70 mm 38.10 mm 26.97 mm 4.75 mm 15.88 mm .1004 kg 65-2107-Black Black 25.40 mm 38.10 mm 15.88 mm 12.70 mm 12.88 mm 12.70 mm 38.10 mm 26.97 mm 4.75 mm 15.88 mm .1004 kg 45-2107 Clear 38.00 mm 38.10 mm 15.88 mm 12.70 mm 12.88 mm 25.40 mm 38.10 mm 26.97 mm 4.75 mm 15.88 mm .1209 kg 45-2107-Black Black 38.00 mm 38.10 mm 15.88 mm 12.70 mm 12.88 mm 25.40 mm 38.10 mm 26.97 mm 4.75 mm 15.88 mm .1209 kg Material Grade Finish Process Aluminum 6105-T5 Anodize Milled Material Specications A H G F B C E D J K Bolt Prole 90 Degree Deadbolt Latch T-Nut Included Hardware (Mount to T-Slot) Part No. Series Qty. Description 3062 4 1/4-20 x .500 SHCS 3382 4 1/4-20 Slide-In Economy T-Nut 11-6514 4 M6 x 14 mm SHCS 13129 4 M6 x 1.0 Drop-in T-Nut 30 Series 25 Series 45 Series 40 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page