80 20 Inc Catalog 21 Page 572 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 572 Panels & Doors PANELS & DOORS Velcro Latch Part No. Series A B C D E F G H J K L M N Weight 2126 .500 .335 .350 .448 .437 2.875 2.000 2.000 1.000 1.000 1/4-20 1.000 .500 .243 lb 65-2126 12.70 mm 8.50 mm 8.90 mm 11.40 mm 11.10 mm 73.03 mm 50.80 mm 50.80 mm 25.40 mm 25.40 mm M6 x 1.0 25.40 mm 12.70 mm .1048 kg Part No. Series A B C Weight 3273 .580 .350 1.000 .007 lb 40-3273 14.74 mm 8.89 mm 25.40 mm .0023 kg Part Description: The Velcro latch consists of Velcro material bonded to a clear anodized aluminum body. It includes a fastener hook pad key that twists into a T-slot prole, perfect for instances where proles are captivated. It is recommended for displays, enclosures, and light-duty doors where easy access is required. All of the mounting hardware is included. Velcro Fastener A B D K J H G E N M F C L B C A Bolt Prole Velcro Latch Velcro Fastener T-Nut Included Hardware (Mount Velcro Latch to T-Slot) Part No. Series Qty. Bolt 3064 2 1/4-20 x .750 SHCS 3382 2 Slide-In Economy T-Nut 13-6525 2 M6 x 25 mm SHCS 13120 2 Standard Drop-In T-Nut Housing Material Grade Pad Material Aluminum 6105-T5 Velcro Material Grade Process Color Plastic PVC Injection Mold Black Material Specications Material Specications 30 Series 25 Series 45 Series 40 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page