80 20 Inc Catalog 21 Page 567 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 567 Panels & Doors PANELS & DOORS Deluxe Door Mating Handle Part No. Series Material Finish A B C D E F G H Weight 2052 Steel Chrome 1.875 .250 .719 1.250 .813 3.313 .320 1/4-20 x .250 .362 lb 40-2052 47.63 mm 6.35 mm 18.26 mm 3.18 mm 2.07 mm 84.15 mm 8.13 mm 1/4-20 x .250 .1570 kg Part Description: The deluxe door mating handle has a chrome nish which provides corrosion resistance and an aesthetic appearance. It easily attaches with a simple set screw to the stem of the deluxe door handle with pawl kit (page 570) to provide handles on both sides of a door. The deluxe door mating handle requires no machining services. A B C D H F E G SQ. OPENING Bolt Prole Deluxe Door Handle Mating Handle 30 Series 40 Series 15 Series Metric Fractional

Previous Page
Next Page