80 20 Inc Catalog 21 Page 565 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 565 Panels & Doors PANELS & DOORS Part Description: The locking plastic panel Grabber handle is comprised of a black polycarbonate slam action latch, handle, and lock, making it a high-strength option. A striker plate is also included. The slam latch engages the striker plate to help create the closing connection. The locking plastic panel Grabber handle can be opened from either side of the door and mounts to panels between .075" and .275" (2mm-7mm). The mounting hardware is included. Locking Plastic Panel Grabber Handle Part No. Series A B C D E F G Weight 2730 .075 to .275 2.413 1.957 1.000 1.000 .750 .750 .180 lb 65-2730 2 mm to 7 mm 61.30 mm 49.70 mm 25.40 mm 25.40 mm 19.05 mm 19.05 mm .0806 kg E D C A B G F Striker Plate Prole Panel Locking Plastic Panel Grabber Handle T-Nut Bolt Included Hardware (Mount Striker Plate to T-Slot) Part No. Series Qty. Description 3058 1 1/4-20 x 3/8 SHCS 3062 1 1/4-20 x 1/2 SHCS 3382 1 Slide-In Economy T-Nut 11-6514 1 M6 x 14 mm SHCS 14126 1 Slide-In Economy T-Nut Block Required Machining Services Machining Type Part Machined Reference Page Locking Grabber Handle Panel Milling Panel 883 Material Process Color PC/PBT Blend Injection Molded Black Material Specications 30 Series 45 Series 25 Series 40 Series 15 Series 10 Series Metric Fractional Machining

Previous Page
Next Page