Home / 80-20-inc-catalog-21 / Page 564

Panels & Doors - 80 20 Inc Catalog 21 Page 564

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

564

Panels & Doors

PANELS & DOORS

Aluminum Handle

Part Description: The aluminum handle is made of 6105-T5 clear anodized aluminum, making it a strong, lightweight option that is corrosion-resistant, lending itself to both indoor and outdoor applications. It easily mounts to the edge of a .250" (6.35mm) plastic panel and helps add rigidity. The handle is commonly used for sliding doors and is available in custom lengths (page 841).

Part No. Series A B C D E F G (Length) Weight 2780 .710 .600 .181 .950 .245 .420 3.000 .070 lb 2781 .710 .600 .181 .950 .245 .420 6.000 .150 lb 2782 .710 .600 .181 .950 .245 .420 9.000 .213 lb 65-2780 18.03

mm

15.24

mm

4.60

mm

24.13

mm

6.22

mm

10.67

mm

76.20

mm

.0304 kg 65-2781 18.03

mm

15.24

mm

4.60

mm

24.13

mm

6.22

mm

10.67

mm

152.40

mm

.0596 kg 65-2782 18.03

mm

15.24

mm

4.60

mm

24.13

mm

6.22

mm

10.67

mm

228.60

mm

.0913 kg Material Grade Finish Process Color Aluminum 6105-T5 Anodize Extruded Clear

Material Specications

A B C F E D G

Panel Aluminum Handle

Metric Fractional

Previous Page
Next Page