Home / 80-20-inc-catalog-21 / Page 563

80 20 Inc Catalog 21 - Page 563 Panels & Doors

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

563

Panels & Doors

PANELS & DOORS

Flush Plastic Panel Handle

Part Description: The ush plastic panel handle consists of a housing unit and a pull that together create a ush handle that doesn't protrude, convenient for high-trafc areas. It provides an aesthetic appearance and mounts in panels .375 (10mm) or thinner and the mounting hardware is included. A ush handle panel milling service is required which can be found on page 884.

Part No. Series Material Grade Finish A B C D E F G H J Weight 2056 Plastic LNP Stat-Kon Matte 3.180" .750" 1.094" .560" .094" .409" .673" .811" 30 .057 lb 2058 Aluminum - Black Powder Coat 4.190" .825" 1.152" 1.625" .098" .409" .673" .811" 12 .122 lb 65-2056 Plastic LNP Stat-Kon Matte 80.77

mm

19.05

mm

27.79

mm

14.22

mm

2.38

mm

10.40

mm

17.10

mm

20.60

mm

30 .0247 kg 65-2058 Aluminum - Black Powder Coat 106.40

mm

20.95

mm

29.26

mm

41.27

mm

2.49

mm

10.40

mm

17.10

mm

20.60

mm

12 .0562 kg

B A E C D G H F J

B A G H F E C D J

2056, 65-2056 2058, 65-2058

Cover Panel Flush Plastic Panel Handle

Required Machining Services

Machining Type Part Machined Reference Page Flush Handle Plastic Panel Milling Panel 884

Machining Metric Fractional

Previous Page
Next Page