80 20 Inc Catalog 21 Page 56 Profiles

For the most up to date information on 80/20 products visit 8020.net / 56 T-Slotted Aluminum Proles PROFILES Prole Family Types The fractional T-slot family uses an inch measurement system (imperial). 80/20 currently offers 56 proles in fractional units with two standard series; the 10 series and the 15 series. 10 series proles are based on a 1 inch standard while 15 series proles are based on a 1.5 inch standard. Align-a-grooves, featured on our 10 series and some of our 15 series T-slot proles, aid in aligning and squaring corners and joints during assembly. Align-a-grooves are not available in metric proles. After you have decided which measurement system you are going to use, you ll want to decide on a specic prole series. Think about the weight and strength you will need, as well as the shape and open T-slots you want available. *Pro les are not shown to scale. *Pro les are not shown to scale. The metric T-slot family is measured in meters or millimeters (mm). 80/20 currently offers 51 proles in metric units with ve series; 20, 25, 30, 40 and 45. The dimensions of the metric proles each coincide with the series; for instance, 20 series proles are based on a 20mm standard, 25 series are based on a 25mm standard, 30 series proles are based on a 30mm standard and so on. 1.00 1.50 20 mm 25 mm 30 mm 40 mm 45 mm Need to Know 80/20 currently offers both metric and fractional T-slotted proles with 107 proles available across seven series types. Consider your application and its purpose to help you narrow down your search for the prole that ts your need. 80/20 offers prole series in both the fractional and metric family to accommodate small, medium, and large-scale builds. A prototype project is an example of a small-scale build while a desk or workstation is an example of a medium- scale build. Proles used for structural framing would be an instance of a large-scale project.

Previous Page
Next Page