80 20 Inc Catalog 21 Page 559 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 559 Panels & Doors PANELS & DOORS Ergonomic Plastic Handle Part Description: The ergonomic plastic handle is made of durable yet lightweight berglass-reinforced nylon. It is corrosion- resistant, lending it to both indoor and outdoor applications. The handle has an easy to grip design and an offset, closed side for nger protection. The ergonomic plastic handle mounts directly to a T-slot prole. Part No. Series Material Process Color A B C D E F G H Weight 12000 Nylon PA Injection Molded Black 16.00 mm 8.70 mm 198.00 mm 19.00 mm 100.00 mm 80.00 mm 12.50 mm 38.00 mm .0762 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3454 2 5/16-18 x 5/8 SHCS Economy 75-3621 2 M8 x 16 mm SHCS Economy 75-3623 2 M8 x 16 mm SHCS Drop-In E D F G C B A H Prole Bolt T-Nut Ergonomic Plastic Handle Snap On Cover 45 Series 40 Series 15 Series Metric Fractional

Previous Page
Next Page