80 20 Inc Catalog 21 Page 558 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 558 Panels & Doors PANELS & DOORS Part Description: The offset plastic handle is made of berglass-reinforced nylon that is corrosion-resistant making it useful for both indoor and outdoor applications. It bolts directly to the T-slot prole and is ideal for bi-fold doors. One side is completely solid to prevent nger pinching and there is an orange snap-on cover included to hide the mounting screws and provide a clean look. All mounting hardware is included. Offset Plastic Handle Material Finish Process Fiberglass-Reinforced Nylon Matte Molded Material Specications Part No. Series Body Color Cover Color A B C D E F G H J Weight 2079 Black Orange 5.078 3.543 .217 4.291 .482 .964 .236 1.767 15 .196 lb 40-2079 129.00 mm 90.00 mm 5.50 mm 109.00 mm 12.25 mm 24.50 mm 6.00 mm 44.90 mm 15 .0826 kg C H J SNAP ON COVER SHOWN E D G THRU F B A Offset Plastic Handle Snap On Cover Prole Bolt T-Nut Included Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 75-3802 2 1/4-20 x 5/8 BHSCS Economy 75-3804 2 1/4-20 x 3/4 BHSCS Economy 75-3406 2 M6 x 16 mm BHSCS Economy 75-3407 2 M6 x 20 mm BHSCS Economy 25 Series 30 Series 40 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page