80 20 Inc Catalog 21 Page 557 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 557 Panels & Doors PANELS & DOORS Plastic Door Handle Part Description: The plastic door handle is made of light yet durable high-strength glass-lled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot prole or can also be used with a plastic panel. See below for the suggested mounting hardware. Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Panel) Part No. Series Qty. Bolt T-Nut 3491 2 1/4-20 x 1/2 SHCS Economy 3455 2 5/16-18 x 3/4 SHCS Economy 75-3521 2 M6 x 12 mm SHCS Economy 75-3634 2 M8 x 18 mm SHCS Economy Part No. Series Qty. Bolt T-Nut 3315 2 1/4-20 x 7/8 SHCS & Washer Hex Nut 3473 2 5/16-18 x 1 SHCS & Washer Hex Nut 75-3470 2 M6 x 16 mm SHCS & Washer Hex Nut 75-3475 2 M8 x 20 mm SHCS & Washer Hex Nut Part No. Series Material Finish Process Color A B C D E F Weight 2062 Glass-Filled Nylon Textured Molded Black 3.681 .827 1/4 1.417 2.815 4.409 .048 lb 2882 Red 3.681 .827 1/4 1.417 2.815 4.409 .060 lb 2061 Black 4.606 1.024 5/16 1.614 3.779 5.472 .079 lb 2881 Red 4.606 1.024 5/16 1.614 3.779 5.472 .093 lb 2060 Black 7.047 1.102 5/16 1.969 6.181 8.189 .178 lb 2880 Red 7.047 1.102 5/16 1.969 6.181 8.189 .168 lb 25-2062 Black 93.50 mm 21.00 mm M6 36.00 mm 71.50 mm 112.00 mm .0213 kg 25-2882 Red 93.50 mm 21.00 mm M6 36.00 mm 71.50 mm 112.00 mm .0273 kg 40-2061 Black 117.00 mm 26.00 mm M8 41.00 mm 96.00 mm 139.00 mm .0262 kg 40-2881 Red 117.00 mm 26.00 mm M8 41.00 mm 96.00 mm 139.00 mm .0426 kg 40-2060 Black 179.00 mm 28.00 mm M8 50.00 mm 157.00 mm 208.00 mm .0812 kg 40-2880 Red 179.00 mm 28.00 mm M8 50.00 mm 157.00 mm 208.00 mm .0749 kg B C DRILL THRU & COUNTERBORE A E F D Bolt Prole Plastic Door Handle T-Nut 25 Series 30 Series 40 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page