80 20 Inc Catalog 21 Page 553 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 553 Panels & Doors PANELS & DOORS 4 Hole - Locking Zinc Hinge Part No. Series A B C D E F G H J K Weight 4488 1.771 3.252 2.780 1.574 .827 .323 1.457 .551 .315 4.016 .499 lb 40-4488 45.40 mm 82.60 mm 70.60 mm 40.00 mm 21.00 mm 8.20 mm 37.00 mm 14.00 mm 8.00 mm 102.00 mm .2280 kg Material Grade Finish Process Zinc Die-Cast Black Powder Coat Die-Casting Material Specications Part Description: The 4 hole - locking zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher- strength hinge that is commonly used to connect doors and plastic panels to T-slot proles. The 4 hole - locking zinc hinge features a ratcheting clamp handle for locking the hinge in position. The suggested hardware to mount the hinge to a T-slot prole can be found below. Suggested Hardware Per Leaf (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3114 2 5/16-18 x 3/4 BHSCS 3203 2 Standard 11-8518 2 M8 x 18 mm SHCS 40-1984 2 Standard A G K H J F E D C B Prole 4-Hole - Locking Zinc Hinge T-Nut Bolt Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt Hex Nut Washer 3117 2 5/16-18 x 7/8 BHSCS 3214 3260 11-8320 2 M8 x 20 mm BHSCS 11-8065 11-6042 40 Series 15 Series Metric Fractional

Previous Page
Next Page