Home / 80-20-inc-catalog-21 / Page 552

Panels & Doors - 80 20 Inc Catalog 21 Page 552

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

552

Panels & Doors

PANELS & DOORS

4 Hole - Zinc Hinge

Part No. Series A B C D E F G H J Weight 4489 1.771 1.574 .826 1.457 .885 .323 .314 .393 .551 .426 lb 40-4489 45.00

mm

40.00

mm

21.00

mm

37.00

mm

22.50

mm

8.20

mm

8.00

mm

10.00

mm

14.00

mm

.1940 kg Material Grade Finish Process Zinc Die-Cast Black Powder Coat Die-Casting

Material Specications

Part Description: The 4 hole - zinc hinge is die-cast black powder-coated zinc with a stainless steel pin. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot proles. The suggested hardware to mount the hinge to a T-slot prole can be found below.

Suggested Hardware Per Leaf (Mount to T-Slot)

Series Part No. Qty. Bolt Part No. Qty. T-Nut 3114 2 5/16-18 x 3/4 BHSCS 3203 2 Standard 11-8518 2 M8 x 18

mm

SHCS 40-1984 2 Standard

A C E D B F G R. H J

Prole 4-Hole - Zinc Hinge T-Nut Bolt

Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6

mm

)

Part No. Series Qty. Bolt Hex Nut Washer 3117 2 5/16-18 x 7/8 BHSCS 3214 3260 11-8320 2 M8 x 20

mm

BHSCS 11-8065 11-6042

40 Series 15 Series Metric Fractional

Previous Page
Next Page