80 20 Inc Catalog 21 Page 548 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 548 Panels & Doors PANELS & DOORS 4 Hole - Standard Plastic Hinge with Snap Cover Part No. Series Max Load A B C D E F G H J K L M N Weight 12162 20 Nm / 14.7 ft-Lbs. 35.50 mm 56.00 mm 36.00 mm 27.00 mm 17.75 mm 10.20 mm 6.40 mm 10.50 mm 20.00 mm 8.00 mm 62.80 mm 28.80 mm .0327 kg 12164 35.50 mm 56.00 mm 36.00 mm 27.00 mm 17.75 mm 10.20 mm 6.40 mm 10.50 mm 8.00 mm 20.00 mm 8.00 mm 62.80 mm 28.80 mm .0335 kg 12165 45.50 mm 56.00 mm 36.00 mm 36.75 mm 22.75 mm 10.20 mm 6.40 mm 10.50 mm 20.00 mm 8.00 mm 62.80 mm 38.60 mm .0549 kg 12166 45.50 mm 56.00 mm 36.00 mm 36.75 mm 22.75 mm 10.20 mm 6.40 mm 10.50 mm 8.00 mm 20.00 mm 8.00 mm 62.80 mm 38.60 mm .0422 kg Material Grade Color Process Nylon PA Glass Fiber Reinforced PA6GF30 Black Injection Molding Material Specications Part Description: The 4 hole - standard plastic hinge with snap cover is made of berglass-reinforced black nylon with a die-cast zinc pin. It has a snap-on cover that hides the mounting hardware to provide a clean look. It is commonly used to connect plastic panels and lightweight doors to T-slot proles. The suggested hardware to mount the hinge to a T-slot prole can be found below. Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt T-Nut 3418 2 1/4-20 x 5/8 BHSCS Economy 75-3599 2 M6 x 10 mm BHSCS Drop-in 75-3622 2 M6 x 14 mm BHSCS Drop-in Part No. Series Qty. Bolt Hex Nut Washer 3469 2 1/4-20 x 3/4 BHSCS Yes Yes 75-3603 2 M6 x 14 mm BHSCS Yes No 75-3605 2 M6 x 18 mm BHSCS Yes Yes A C B N M D E F L H J G R. K Prole 4-Hole - Standard Plastic Hinge T-Nut Bolt Snap Cover 30 Series 40 Series 15 Series Metric Fractional

Previous Page
Next Page