80 20 Inc Catalog 21 Page 546 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 546 Panels & Doors PANELS & DOORS Part Description: The 4 hole - standard plastic hinge is made of berglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot proles. 4 Hole - Standard Plastic Hinge Part No. Series Material Color Process Max Load A B C D E F G H J K Weight 12067 Nylon PA Glass Fiber Reinforced Black Injection Molding 30 Nm / 22 ft-Lbs. 23.00 mm 30.00 mm 14.00 mm 19.50 mm 11.50 mm 4.50 mm 5.50 mm 4.00 mm 5.00 mm .0077 kg 12098 30.00 mm 48.00 mm 28.00 mm 26.00 mm 15.00 mm 6.60 mm 8.95 mm 7.00 mm 7.40 mm .0336 kg 12099 30.00 mm 48.00 mm 28.00 mm 26.00 mm 15.00 mm 6.60 mm 8.90 mm 7.00 mm 6.00 mm 7.90 mm .0321 kg 12107 35.00 mm 48.00 mm 28.00 mm 29.50 mm 17.50 mm 6.60 mm 8.90 mm 7.00 mm 8.40 mm .0353 kg 12108 35.00 mm 48.00 mm 28.00 mm 29.50 mm 17.50 mm 6.60 mm 8.90 mm 7.00 mm 7.76 mm 8.20 mm .0336 kg 12116 25 ft-Lbs. 40.00 mm 48.00 mm 28.00 mm 35.50 mm 20.00 mm 6.40 mm 9.00 mm 7.00 mm 8.00 mm .0392 kg 12117 40.00 mm 48.00 mm 28.00 mm 35.50 mm 20.00 mm 6.60 mm 8.90 mm 7.00 mm 8.00 mm 7.90 mm .0396 kg 12125 40 Nm / 30 ft-Lbs. 45.00 mm 48.00 mm 28.00 mm 38.50 mm 22.50 mm 6.60 mm 8.90 mm 7.00 mm 7.40 mm .0404 kg 12126 45.00 mm 48.00 mm 28.00 mm 38.50 mm 22.50 mm 6.60 mm 8.90 mm 7.00 mm 7.76 mm 7.90 mm .0404 kg 12134 40 Nm / 29 ft-Lbs. 50.00 mm 48.00 mm 28.00 mm 43.50 mm 25.00 mm 6.60 mm 8.90 mm 7.00 mm 7.76 mm 7.70 mm .0467 kg 12136 50.00 mm 48.00 mm 28.00 mm 43.50 mm 25.00 mm 6.60 mm 8.90 mm 7.00 mm 9.72 mm 7.90 mm .0467 kg A C B E D J F R. H G K Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt T-Nut 3419 2 1/4-20 x 1/2 FHSCS Economy 3409 2 1/4-20 x 5/8 FHSCS Drop-in 75-3552 2 M4 x 10 mm FHSCS Economy 75-3616 2 M6 x 14 mm FHSCS Economy 75-3585 2 M6 x 14 mm FHSCS Drop-in 75-3628 2 M6 x 18 mm FHSCS Drop-in 75-3587 2 M6 x 18 mm FHSCS Drop-in Part No. Series Qty. Bolt Hex Nut Washer 3417 2 1/4-20 x 3/4 FHSCS Yes Yes 75-3562 2 M4 x 12 mm FHSCS Yes 75-3589 2 M6 x 20 mm FHSCS Yes Prole 4-Hole - Standard Plastic Hinge T-Nut Bolt *The gap distance between proles is .075 (1.90mm) 30 Series 40 Series 45 Series 15 Series Metric Fractional 25 Series 20 Series 10 Series

Previous Page
Next Page