80 20 Inc Catalog 21 Page 545 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 545 Panels & Doors PANELS & DOORS 2 Hole - Standard Plastic Hinge Part Description: The 2 hole - standard plastic hinge is made of berglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot proles. Part No. Material Grade Color Process 12074 Nylon PA Glass Fiber Reinforced PA6GF30 Black Injection Molding 12075 Black 12252 Black/Bolt Plain Material Specications Part No. Series Max Load A B C D E F G H J K Weight 12074 10 Nm / 7.3 ft-Lbs. 20.40 mm 20.00 mm 10.00 mm 16.00 mm 10.20 mm 5.20 mm 6.00 mm 4.00 mm 4.00 mm .0063 kg 12075 20.40 mm 20.00 mm 10.00 mm 16.00 mm 10.20 mm 5.20 mm 6.00 mm 4.00 mm 5.00 mm 4.00 mm .0063 kg 12252 50.00 mm 40.00 mm 20.00 mm 45.00 mm 25.00 mm 6.50 mm 9.00 mm 8.00 mm 10.00 mm 8.50 mm .0471 kg A C B F E D G R. H K J Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt T-Nut 75-3571 1 M5 x 8 mm FHSCS Economy 75-3588 1 M6 x 20 mm FHSCS Drop-in Part No. Series Qty. Bolt Hex Nut Washer 75-3573 1 M5 x 14 mm FHSCS Yes 75-3589 1 M6 x 20 mm FHSCS Yes Prole 2-Hole - Standard Plastic Hinge T-Nut Bolt 45 Series 20 Series Metric

Previous Page
Next Page