Home / 80-20-inc-catalog-21 / Page 543

80 20 Inc Catalog 21 - Page 543 Panels & Doors

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

543

Panels & Doors

PANELS & DOORS

4 Hole - Detent Positioning Hinge

Material Grade Process Color Nylon PA Glass Fiber Reinforced PA6GF30 Injection Molded

Black

Material Specications

Part No. Series Max Load A B C D E F G H J K L M N Weight 12322 20 Nm / 14.7 Lbs. 35.50

mm

56.00

mm

36.00

mm

27.00

mm

17.75

mm

10.20

mm

6.40

mm

10.50

mm

10.00

mm

8.00

mm

27.50

mm

62.80

mm

.0735 kg 12326 45.50

mm

56.00

mm

36.00

mm

36.75

mm

22.75

mm

10.20

mm

6.40

mm

10.50

mm

10.00

mm

8.00

mm

38.75

mm

62.80

mm

.0838 kg 12327 45.50

mm

56.00

mm

36.00

mm

36.75

mm

22.75

mm

10.20

mm

6.40

mm

10.50

mm

8.00

mm

10.00

mm

8.00

mm

38.75

mm

62.80

mm

.0845 kg

M N L J H R. K A C D E F G B

Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6

mm

)

Part No. Series Qty. Bolt T-Nut 3418 2 1/4-20 x 5/8 BHSCS Economy 75-3599 2 M6 x 10

mm

BHSCS Drop-in 75-3622 2 M6 x 14

mm

BHSCS Drop-in Part No. Series Qty. Bolt Hex Nut Washer 3469 2 1/4-20 x 3/4 BHSCS Yes 75-3603 2 M6 x 14

mm

BHSCS Yes No 75-3605 2 M6 x 18

mm

BHSCS Yes Bolt Snap-on Cover Prole 4-Hole - Detent Panel Hinge T-Nut

Part Description: The 4 hole - detent positioning hinge is commonly used to connect plastic panels to proles or to connect two proles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal- lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.

40 Series 30 Series 15 Series Metric Fractional

Previous Page
Next Page