80 20 Inc Catalog 21 Page 542 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 542 Panels & Doors PANELS & DOORS 4 Hole - Detent Hinge Part Description: The 4 hole - detent hinge is commonly used to connect plastic panels and doors to T-slot proles. It holds doors open at 120 or 170 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It includes snap-on covers that hide the hardware to mount to a panel or prole as well as a detent hinge stopper (page 472) and its mounting hardware. Important Caution: This hinge is not suitable for connecting multiple T-slot proles. Part No. Series Color A B C D E F G H J K Weight 2071 Black 1.000 1.803 1.252 .791 .492 .177 .283 .264 .839 1.93 .080 lb 2091 Black 1.339 1.957 1.339 1.122 .677 .205 .358 .350 1.122 2.047 .137 lb 25-2071 Black 25.40 mm 45.80 mm 31.80 mm 20.10 mm 12.50 mm 4.50 mm 7.20 mm 6.70 mm 21.30 mm 49.00 mm .0362 kg 40-2091 Black 34.00 mm 49.70 mm 34.00 mm 28.50 mm 17.20 mm 5.20 mm 9.10 mm 8.90 mm 28.50 mm 52.00 mm .0614 kg Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt T-Nut 3483 2 8-32 x 3/8 BHSCS Economy 3487 2 10-32 x 1/2 BHSCS Economy 75-3537 2 M4 x 10 mm BHSCS Economy 75-3583 2 M5 x 12 mm BHSCS Drop-in Part No. Series Qty. Bolt Hex Nut Washer 3489 2 8-32 x 1/2 BHSCS Yes 3488 2 10-32 x 5/8 BHSCS Yes Yes 75-3538 2 M4 x 12 mm BHSCS Yes Yes 75-3540 2 M5 x 16 mm BHSCS Yes Yes 10 & 25 Series A C K J B E D G R. H F G K J A C B E D F R. H Bolt Snap-on Cover Hex Nut Washer Prole 4-Hole - Detent Panel Hinge Panel Material Grade Finish Process Aluminum 6105 Anodize Milled Material Specications 15 & 40 Series 40 Series 15 Series Metric Fractional 25 Series 10 Series CONTINUE

Previous Page
Next Page