80 20 Inc Catalog 21 Page 541 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 541 Panels & Doors PANELS & DOORS 4 Hole - Adjustable Tension Panel Hinge Part Description: The 4 hole - adjustable tension panel hinge is comprised of black acetal with clear polycarbonate hinge pins. It is a durable and economical option and the adjustable pins have the ability to change the pivot tension when opening or closing an access point. The 4 hole - adjustable tension panel hinge mounts plastic panels and lightweight doors to T-slots. Important Caution: This hinge is not suitable for connecting multiple T-slot proles. Part No. Series Material Finish Process A B C D E F G H J Weight 2081 Engineered Polymer Matte Black Injection Molded 1.000 1.688 1.250 .719 .500 .172 .266 .234 .230 .031 lb 2080 1.500 2.500 1.875 1.125 .750 .266 .406 .360 .203 .094 lb 25-2081 25.40 mm 42.86 mm 31.75 mm 18.26 mm 12.70 mm 4.37 mm 6.76 mm 5.94 mm 5.84 mm .0146 kg 40-2080 38.10 mm 63.50 mm 47.63 mm 28.58 mm 19.05 mm 6.76 mm 10.31 mm 9.14 mm 5.16 mm .0430 kg Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt T-Nut 3457 2 10-32 x 3/8 SHCS Economy 3365 2 5/16-18 x 5/8 BHSCS Economy 75-3401 2 M5 x 10 mm SHCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy Part No. Series Qty. Bolt Hex Nut Washer 3459 2 10-32 x 5/8 SHCS Yes 3442 2 5/16-18 x 3/4 BHSCS Yes Yes 75-3400 2 M5 x 16 mm SHCS Yes 75-3472 2 M8 x 20 mm BHSCS Yes Yes 2081 2080 Prole Adjustable Tension Screw 4-Hole - Adjustable Tension Panel Hinge Hex Nut Bolt A C E D B F R. H G J A C E D G J B F R. H 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page