80 20 Inc Catalog 21 Page 540 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 540 Panels & Doors PANELS & DOORS 4 Hole - Adjustable Hinge Part Description: The 4 hole - universal, 4 hole - vertical, and 4 hole - horizontal adjustable hinges are die cast zinc with a black powder coat nish. They are commonly used to connect T-slot proles. As their names imply, the universal hinge has both horizontal and vertical slotted holes while the vertical hinge has vertically slotted holes and the horizontal hinge has horizontally slotted holes. The slotted holes support fastening adjustments. Part No. Series Orientation Max Load A B C D E F G H Weight 12068 Universal 300 Nm / 221 ft-Lbs. 42.00 mm 60.00 mm 34.00 mm 38.00 mm 21.15 mm 6.50 mm 8.50 mm 8.00 mm .2082 kg 12069 Vertical 42.00 mm 60.00 mm 34.00 mm 38.00 mm 21.00 mm 6.00 mm 8.50 mm 8.00 mm .2075 kg 12070 Horizontal 42.00 mm 60.00 mm 34.00 mm 38.00 mm 21.00 mm 6.50 mm 8.50 mm 8.00 mm .2048 kg Prole 4-Hole - Adjustable Hinge Bolt T-Nut Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel "d.250 / 6 mm ) Part No. Series Qty. Bolt T-Nut 75-3628 2 M6 x 18 mm FHSCS Drop-In Part No. Series Qty. Bolt Hex Nut Washer 75-3589 2 M6 x 20 mm FHSCS Yes Yes Material Grade Finish Process Zinc Die-Cast Black Powder Coated Die-Casting Material Specications Universal Vertical Horizontal G H A C E D B F G H A C E D B F G H A C E D B F 40 Series 15 Series Metric Fractional

Previous Page
Next Page