80 20 Inc Catalog 21 Page 536 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 536 Panels & Doors PANELS & DOORS 4 Hole - Plastic Lift-Off Hinge (Continued) Part No. Series Orientation Max Load Slot Tab A B C D E F G H J Weight 12110 Left Hand 25 Nm / 18 ft-Lbs. 35.00 mm 48.00 mm 28.00 mm 29.50 mm 17.50 mm 6.60 mm 8.90 mm 7.00 mm 8.50 mm .0367 kg 12111 Left Hand 8.00 mm 35.00 mm 48.00 mm 28.00 mm 29.50 mm 17.50 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0365kg 12113 Right Hand 35.00 mm 48.00 mm 28.00 mm 29.50 mm 17.50 mm 6.60 mm 8.90 mm 7.00 mm 8.40 mm .0374 kg 12114 Right Hand 8.00 mm 35.00 mm 48.00 mm 28.00 mm 29.50 mm 17.50 mm 6.60 mm 8.90 mm 7.00 mm 7.20 mm .0358 kg 12137 Left Hand 35 Nm / 25 ft-Lbs. 50.00 mm 48.00 mm 28.00 mm 43.50 mm 25.00 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0469 kg 12139 Left Hand 10.00 mm 50.00 mm 48.00 mm 28.00 mm 43.50 mm 25.00 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0467 kg 12140 Right Hand 50.00 mm 48.00 mm 28.00 mm 43.50 mm 25.00 mm 6.60 mm 8.90 mm 7.00 mm 7.60 mm .0470 kg 12142 Right Hand 10.00 mm 50.00 mm 48.00 mm 28.00 mm 43.50 mm 25.00 mm 6.60 mm 8.90 mm 7.00 mm 7.60 mm .0469 kg Left Hand Right Hand Material Specications Suggested Hardware Per Leaf (Mount to T-Slot) Suggested Hardware Per Leaf (Mount to Panel) Pin on the left, door opens right to left Pin on the right, door opens left to right Part No. Series Qty. Bolt T-Nut 75-3584 2 M6 x 14 mm FHSCS Slide-in 75-3585 2 M6 x 14 mm FHSCS Drop-in 75-3628 2 M6 x 18 mm FHSCS Drop-in 75-3587 2 M6 x 18 mm FHSCS Drop-in Part No. Series Qty. Bolt Hex Nut Washer 75-3589 2 M6 x 20 mm FHSCS Yes Yes Prole Prole 4-Hole - Plastic Lift-Off Hinge T-Nut Bolt Material Grade Color Process Nylon PA Glass Fiber Reinforced PA6GF30 Black Injection Molding *The gap distance between proles is .075 (1.90mm) 30 Series 40 Series 45 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page