80 20 Inc Catalog 21 Page 535 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 535 Panels & Doors PANELS & DOORS 4 Hole - Plastic Lift-Off Hinge Part Description: The 4 hole - plastic lift-off hinge comes in both right and left hand options and is made of berglass- reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot proles and is available in options with slot tabs to assist with alignment. Part No. Series Orientation Max Load Slot Tab A B C D E F G H J Weight 12101 Left Hand 25 Nm / 18 ft-Lbs. 30.00 mm 48.00 mm 28.00 mm 26.00 mm 15.00 mm 6.60 mm 8.95 mm 7.00 mm 7.90 mm .0329 kg 12102 Left Hand 6.00 mm 30.00 mm 48.00 mm 28.00 mm 26.00 mm 15.00 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0337 kg 12104 Right Hand 30.00 mm 48.00 mm 28.00 mm 26.00 mm 15.00 mm 6.60 mm 8.95 mm 7.00 mm 7.90 mm .0334 kg 12105 Right Hand 6.00 mm 30.00 mm 48.00 mm 28.00 mm 26.00 mm 15.00 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0335 kg 12119 Left Hand 25 ft-Lbs. 40.00 mm 48.00 mm 28.00 mm 35.50 mm 20.00 mm 6.60 mm 8.90 mm 7.00 mm 8.70 mm .0404 kg 12120 Left Hand 8.00 mm 40.00 mm 48.00 mm 28.00 mm 35.50 mm 20.00 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0399 kg 12122 Right Hand 40.00 mm 48.00 mm 28.00 mm 35.50 mm 20.00 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0403 kg 12123 Right Hand 8.00 mm 40.00 mm 48.00 mm 28.00 mm 35.50 mm 20.00 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0399 kg 12128 Left Hand 35 Nm / 25 ft-Lbs. 45.00 mm 48.00 mm 28.00 mm 38.50 mm 22.50 mm 6.60 mm 8.90 mm 7.00 mm 7.90 mm .0429 kg 12129 Left Hand 8.00 mm 45.00 mm 48.00 mm 28.00 mm 38.50 mm 22.50 mm 6.60 mm 8.90 mm 7.00 mm 7.50 mm .0437 kg 12131 Right Hand 45.00 mm 48.00 mm 28.00 mm 38.50 mm 22.50 mm 6.60 mm 8.90 mm 7.00 mm 7.60 mm .0438 kg 12132 Right Hand 8.00 mm 45.00 mm 48.00 mm 28.00 mm 38.50 mm 22.50 mm 6.60 mm 8.90 mm 7.00 mm 7.50 mm .0449 kg Left Hand Right Hand A C B E D F G J R. H A C B E D F G J R. H *The gap distance between proles is .075 (1.90mm) 30 Series 40 Series 45 Series 25 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page