80 20 Inc Catalog 21 Page 53 Profiles

For the most up to date information on 80/20 products visit 8020.net / 53 T-Slotted Aluminum Proles PROFILES Ready Tube Aluminum Proles Quick Frame Aluminum Proles Ready Tube Quick Frame Page 182 Page 189 Page 185 Page 192 Page 183 Page 190 Page 186 Page 193 Page 184 Page 191 Page 187 Page 194 Page 188 Page 195 9700 Prole 9000 Prole 9705 Prole 9010 Prole 9725 Prole 9025 Prole 9701 Prole 9005 Prole 9706 Prole 9015 Prole 9726 Prole 9030 Prole 9728 Prole 9035 Prole Page 63 Page 65 Page 62 Page 64 Page 63 Page 65 Page 73 Advantages of Ready Tube Advantages of Quick Frame Ready Tube Basics Quick Frame Basics Aluminum Prole Shape Types Aluminum Prole Shape Types Ready Tube Prole Quick Reference Quick Frame Prole Quick Reference Part No. 1010 1001 1002 1003 1004 1012 Stock Length 97", 145", 242" 145" or 242" 145" or 242" 145" or 242" 145" or 242" 145" or 242" Material/Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX=.0442" 4 IY=.0442" 4 IX=.0493" 4 IY=.0542" 4 IX=.0492" 4 IY=.0492" 4 IX=.0441" 4 IY=.0491" 4 IX=.0443" 4 IY=.0541" 4 IX=.0400" 4 IY=.0400" 4 Estimated Area .4379 Sq. In. .5069 Sq. In. .4834 Sq. In. .4582 Sq. In. .4819 Sq. In. .4280 Sq. In. Weight Per Inch .0424 Lbs. .0491 Lbs. .0468 Lbs. .0444 Lbs. .0467 Lbs. .0415 Lbs. Part No. 1050 2012 1020 1030 2020 2040 Stock Length 145" 145" 97", 145", 242" 145" or 242" 145" or 242" 145" or 242" Material/Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX=.0074" 4 IY=.0323" 4 IX=.2253" 4 IY=.0146" 4 IX=.3078" 4 IY=.0833" 4 IX=.9711" 4 IY=.1238" 4 IX=.5509" 4 IY=.5509" 4 IX=3.5168" 4 IY=1.0513" 4 Estimated Area .3161 Sq. In. .5653 Sq. In. .7914 Sq. In. 1.1596 Sq. In. 1.2079 Sq. In. 2.2462 Sq. In. Weight Per Inch .0306 Lbs. .0548 Lbs. .0767 Lbs. .1124 Lbs. .1171 Lbs. .2178 Lbs. 56 = .0 S L 2 14 550 IY q. In. 1 X= .0 S L 2 14 4 32 .0 550 IY 61 5653Sq In q. In. 767 Lbs 1 X= .0 S L 2 14 4 32 =.0 .55 IY 61 5653Sq In Sq. In. 767 Lbs X= =.0 S L 2 14 4 32 =.0 .55 IY 61 5653Sq In Sq. In. 67Lb 05 X= =. S L 14 4 32 =.0 =.55 IY 61 5653Sq In Sq. In. 7Lb 0 X= =. S L 1 4 32 Y=.01 =.55 IY 61 5653Sq In Sq. In. Lb X= =. 0 S 1 4 323 Y=.01 =.55 IY 61 5653S I 6 Sq. In. I X = 0 5 1 4 23 Y= 01 =.5 I 61 6 Sq. In. 0 X IX 159 X = 0 5 1 4" 23 Y=.014 X=.5 61 S 5653S I 96 Sq. In. 0 X I IX 11596 IX 11596 4" 23 Y=. 1 S 0 X = 0 5 1 014 X=.5 596 Sq. In IX n. 11596 23 Y= 1 S 03 X Y= 0 5 1 4 X=.5 596 Sq. In IX . In. 11596 S 4 23 Y= 1 S 03 0 Y= 0 5 X=.5 .791 1596 Sq. I IX Sq. In. 1.1596 S 4 23 Y= 1 S 03 0 = 0 5 X=. .7914 .1596 Sq. I 4 23" IY S 03 0 0 5 X=. .7914 1.1596 Sq. IX 4 Sq. In. 1.1596S 4 3" 4 I IY Sq. In. 0306 Lbs .0306 Lbs. 0 5 IX= .7914 Sq. In. 1.1596 Sq. 01 1 10 002 1003 42" 145" or 242" 145" or 242" 145" Aluminum / 6105-T5 Anod ize #204-R1 Yes Y 0442" 442" 4 IX=.0493" 4 IY=.0542" 4 IX=.0492" 4 IY=.0492" 4 IX=.0441" 4 IY=.0491" 4 IX=.0443" 4 IY=.0541" 4 .5069 Sq. In. .4834 Sq. In. .4582 Sq. In. .4819 Sq. In. 0424 Lbs. .0491 Lbs. .0468 Lbs. .0444 Lbs. .0467 Lbs. 050 2012 1020 1030 0 145" 97", 145", 242 145" or 242" or 2 24 Aluminum / 6105-T5 Anodize #204-R1 Yes Y 4 IX=.3078" 4 Y 0833 4 IX= =.971 05 0 04 01 05 37 0 04 01 05 04 =.0 37 .0 01 05 04 =. 37 .0 01 0 04 =. 37 .0 01 1001 1 04 =. 3 100 1 0 = 3 X 100 1 0 = 43 X= IY 100 1 .0 = 43 100 .0 Y= 43 X IY 10 .0 Y= 43 X= IY 10 = =.0 Y= 43 X= IY 10 =.0 Y= 43 X= IY .4 X= Y .4 10 =. Y 4 1 =. Y .4 001 145" or 242 442" 4 00 14 00 14 00 14 100 14 100 1 14 100 1 .0442 79 Sq. In. 0 424 Lbs. .0 7 0 .0 37 0 .0 2020 2 145 5" o bs. Part No. 1010 1001 1002 1003 1004 1012 Stock Length 97", 145", 242" 145" or 242" 145" or 242" 145" or 242" 145" or 242" 145" or 242" Material/Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX=.0442" 4 IY=.0442" 4 IX=.0493" 4 IY=.0542" 4 IX=.0492" 4 IY=.0492" 4 IX=.0441" 4 IY=.0491" 4 IX=.0443" 4 IY=.0541" 4 IX=.0400" 4 IY=.0400" 4 Estimated Area .4379 Sq. In. .5069 Sq. In. .4834 Sq. In. .4582 Sq. In. .4819 Sq. In. .4280 Sq. In. Weight Per Inch .0424 Lbs. .0491 Lbs. .0468 Lbs. .0444 Lbs. .0467 Lbs. .0415 Lbs. Part No. 1050 2012 1020 1030 2020 2040 Stock Length 145" 145" 97", 145", 242" 145" or 242" 145" or 242" 145" or 242" Material/Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX=.0074" 4 IY=.0323" 4 IX=.2253" 4 IY=.0146" 4 IX=.3078" 4 IY=.0833" 4 IX=.9711" 4 IY=.1238" 4 IX=.5509" 4 IY=.5509" 4 IX=3.5168" 4 IY=1.0513" 4 Estimated Area .3161 Sq. In. .5653 Sq. In. .7914 Sq. In. 1.1596 Sq. In. 1.2079 Sq. In. 2.2462 Sq. In. Weight Per Inch .0306 Lbs. .0548 Lbs. .0767 Lbs. .1124 Lbs. .1171 Lbs. .2178 Lbs. 56 = .0 S L 2 14 550 IY q. In. 1 X= .0 S L 2 14 4 32 .0 550 IY 61 5653Sq In q. In. 767 Lbs 1 X= .0 S L 2 14 4 32 =.0 .55 IY 61 5653Sq In Sq. In. 767 Lbs X= =.0 S L 2 14 4 32 =.0 .55 IY 61 5653Sq In Sq. In. 67Lb 05 X= =. S L 14 4 32 =.0 =.55 IY 61 5653Sq In Sq. In. 7Lb 0 X= =. S L 1 4 32 Y=.01 =.55 IY 61 5653Sq In Sq. In. Lb X= =. 0 S 1 4 323 Y=.01 =.55 IY 61 5653S I 6 Sq. In. I X = 0 5 1 4 23 Y= 01 =.5 I 61 6 Sq. In. 0 X IX 159 X = 0 5 1 4" 23 Y=.014 X=.5 61 S 5653S I 96 Sq. In. 0 X I IX 11596 IX 11596 4" 23 Y=. 1 S 0 X = 0 5 1 014 X=.5 596 Sq. In IX n. 11596 23 Y= 1 S 03 X Y= 0 5 1 4 X=.5 596 Sq. In IX . In. 11596 S 4 23 Y= 1 S 03 0 Y= 0 5 X=.5 .791 1596 Sq. I IX Sq. In. 1.1596 S 4 23 Y= 1 S 03 0 = 0 5 X=. .7914 .1596 Sq. I 4 23" IY S 03 0 0 5 X=. .7914 1.1596 Sq. IX 4 Sq. In. 1.1596S 4 3" 4 I IY Sq. In. 0306 Lbs .0306 Lbs. 0 5 IX= .7914 Sq. In. 1.1596 Sq. 01 1 10 002 1003 42" 145" or 242" 145" or 242 145" Aluminum / 6105-T5 Anod ize #204-R1 Yes Y 0442" 442" 4 IX=.0493" 4 IY=.0542" 4 IX=.0492" 4 IY=.0492" 4 IX=.0441" 4 IY=.0491" 4 IX=.0443" 4 IY=.0541" 4 .5069 Sq. In. .4834 Sq. In. .4582 Sq. In. .4819 Sq. In. 0424 Lbs. .0491 Lbs. .0468 Lbs. .0444 Lbs. .0467 Lbs. 050 2012 1020 1030 0 145" 97", 145", 242 145" or 242" or 2 24 Aluminum / 6105-T5 Anodize #204-R1 Yes Y 4 IX=.3078" 4 Y 0833 4 IX= =.971 05 0 04 01 05 37 0 04 01 05 04 =.0 37 .0 01 05 04 =. 37 .0 01 0 04 =. 37 .0 01 1001 1 04 =. 3 100 1 0 = 3 X 100 1 0 = 43 X= IY 100 1 .0 = 43 100 .0 Y= 43 X IY 10 .0 Y= 43 X= IY 10 = =.0 Y= 43 X= IY 10 =.0 Y= 43 X= IY .4 X= Y .4 10 =. Y 4 1 =. Y .4 001 145" or 242 442" 4 00 14 00 14 00 14 100 14 100 1 14 100 1 .0442 79 Sq. In. 0 424 Lbs. .0 7 0 .0 37 0 .0 2020 2 145 5" o bs. Pictorial Table Of Contents

Previous Page
Next Page