80 20 Inc Catalog 21 Page 515 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 515 Panels & Doors PANELS & DOORS Roller Wheel with Ball Bearing Hub The roller wheel with ball bearing hub is made of nylon and is reinforced with berglass. The ball bearing creates a smooth glide and is used to move frames, panels and components by rolling in the prole T-slot. A B TYP C THRU E D F A B C D E F Roller Wheels Roller Wheel with Steel Hub The roller wheel with steel hub is made of nylon and is reinforced with berglass. The steel hub creates a smooth glide and is used to move frames, panels and components by rolling in the prole T-slot. Part No. Series Material Grade Color Process A B C D E F Weight 12017 Nylon PA Glass Fiber Reinforced PA6GK20 Black Injection Molding 39.00 mm 25.80 mm 6.00 mm 17.60 mm 8.00 mm 5.80 mm .0292 kg 12018 39.00 mm 25.80 mm 6.00 mm 17.60 mm 10.00 mm 3.80 mm .0302 kg 12020 47.00 mm 33.60 mm 8.00 mm 19.40 mm 7.80 mm 5.80 mm .0462 kg 12021 48.00 mm 33.60 mm 8.00 mm 19.50 mm 9.90 mm 4.80 mm .0498 kg Part No. Series Material Grade Color Process A B C D E F Weight 12024 Nylon PA Glass Fiber Reinforced PA6GK20 Black Injection Molding 29.00 mm 24.00 mm 6.20 mm 15.00 mm 6.00 mm 3.00 mm .036 lb 40 Series 25 Series 10 Series 15 Series Metric Fractional CONTINUE

Previous Page
Next Page