80 20 Inc Catalog 21 Page 506 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 506 Panels & Doors PANELS & DOORS Single & Dual Panel Holder Part Description: The single and dual panel holders are both zinc die-cast and provide quick and simple methods to secure panels. The pads on the holders increase the strength and help to protect the panel. The dual panel holder is frequently used in conjunction with two single panel holders to form a frameless plastic panel corner. The single panel holder is comprised of two pieces and the hardware to connect them. The dual panel holder includes the hardware to mount to the single panel holders. Part No. Series Type A B C D E F G H J K L M N P 4490 Single Panel 1.785 .525 .489 .978 M4 hex .350 1.270 .660 .820 .203 .575 .420 .490 5.00 mm 65-4490 Single Panel 45.34 mm 13.34 mm 12.42 mm 24.84 mm M4 hex 8.89 mm 32.26 mm 16.76 mm 20.83 mm 12.45 mm 24.89 mm 10.67 mm 12.45 mm 5.00 mm 4491 Dual Panel .790 .390 .390 .490 .790 .395 .110 .164 .653 .980 .078 M5 tap 65-4491 Dual Panel 20.07 mm 9.90 mm 9.90 mm 12.45 mm 20.06 mm 10.03 mm 2.79 mm 4.17 mm 16.58 mm 24.89 mm 19.81 mm M5 tap Suggested Hardware (Mount Clamp to T-Slot) Material Specications Series Bolt Description Qty. T-Nut Description Qty. 3050 10-32 x 1/2 BHSCS 1 3205 10-32 Standard 1 3051 10-32 x 5/8 BHSCS 1 3201 10-32 Standard 1 11-5312 M5 x 12 mm BHSCS 1 25-1954 M5 Standard 1 11-5314 M5 x 14 mm BHSCS 1 13116 M5 Drop-in 1 Part No. Material Process Finish Weight 4490 Die Cast Zinc Die Casting Powder Coat .169 lbs 65-4490 4491 .085 lbs 65-4491 A G F H J B C N M L K P D E Single Panel Holder Dual Panel Holder R. A B C D E J K H F G M L 4491, 65-4491 4490, 65-4490 Single Panel Holder Single Panel Holder Dual Panel Holder Panel Bolt T-nut Prole 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page