80 20 Inc Catalog 21 Page 505 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 505 Panels & Doors PANELS & DOORS Double Arm Wide Mesh Retainer with Wide Backing Plates Part Description: The double arm wide mesh retainer with wide backing plates consists of one double arm wide mesh retainer (page 498) and two wide backing plates (page 501). The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found below. Part No. Series Material Grade Process Finish Weight 2524 Aluminum 6105-T5 Milled Clear Anodize .157 lb 2524-Black Black Anodize .157 lb 2520 Clear Anodize .482 lb 2520-Black Black Anodize .482 lb 25-2524 Clear Anodize .1157 kg 25-2524-Black Black Anodize .1157 kg 40-2520 Clear Anodize .2807 kg 40-2520-Black Black Anodize .2807 kg Suggested Hardware (Mount to Backing Plate) Part No. Series Qty. Bolt 3063 4 1/4-20 x 1/2 BHSCS 3114 4 5/16-18 x 11/16 BHSCS 13-6312 4 M6 x 12 mm BHSCS 13-8320 4 M8 x 20 mm BHSCS Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 2 1/4-20 x 1/2 FBHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy Double Arm Wide Mesh Retainer Wide Backing Plate Mesh Bolt T-nut Prole 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page