80 20 Inc Catalog 21 Page 504 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 504 Panels & Doors PANELS & DOORS Double Arm Narrow Mesh Retainer with Narrow Backing Plates Part Description: The double arm narrow mesh retainer with narrow backing plates consists of one double arm narrow mesh retainer (page 496) and two narrow backing plates (page 500). The hardware to attach the backing plates to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found below. Part No. Series Material Grade Process Finish Weight 2522 Aluminum 6105-T5 Milled Clear Anodize .077 lb 2522-Black Black Anodize .077 lb 2518 Clear Anodize .240 lb 2518-Black Black Anodize .240lb 25-2522 Clear Anodize .0448 kg 25-2522-Black Black Anodize .0448 kg 40-2518 Clear Anodize .1398 kg 40-2518-Black Black Anodize .1398 kg Suggested Hardware (Mount to Backing Plate) Part No. Series Qty. Bolt 3063 2 1/4-20 x 1/2 BHSCS 3114 2 5/16-18 x 11/16 BHSCS 13-6312 2 M6 x 12 mm BHSCS 13-8320 2 M8 x 20 mm BHSCS Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 1 1/4-20 x 1/2 FBHSCS Economy 3320 1 5/16-18 x 11/16 FBHSCS Economy 75-3404 1 M6 x 10 mm BHSCS Economy 75-3422 1 M8 x 16 mm BHSCS Economy Double Arm Narrow Mesh Retainer Narrow Backing Plate Mesh Bolt T-nut Prole 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page