80 20 Inc Catalog 21 Page 503 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 503 Panels & Doors PANELS & DOORS Single Arm Wide Mesh Retainer with Wide Backing Plate Part Description: The single arm wide mesh retainer with wide backing plate consists of one single arm wide mesh retainer (page 494) and one wide backing plate (page 501). The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found below. Part No. Series Material Grade Process Finish Weight 2494 Aluminum 6105-T5 Milled Clear Anodize .109 lb 2494-Black Black Anodize .109 lb 2435 Clear Anodize .331 lb 2435-Black Black Anodize .331 lb 20-2494 Clear Anodize .0218 kg 20-2494-Black Black Anodize .0218 kg 25-2494 Clear Anodize .0400 kg 25-2494-Black Black Anodize .0400 kg 30-2435 Clear Anodize .0517 kg 30-2435-Black Black Anodize .0517 kg 40-2435 Clear Anodize .1565 kg 40-2435-Black Black Anodize .1565 kg 45-2435 Clear Anodize .1918 kg 45-2435-Black Black Anodize .1918 kg S uggested Hardware (Mount to Backing Plate) Part No. Series Qty. Bolt 3063 2 1/4-20 x 1/2 BHSCS 3114 2 5/16-18 x 11/16 BHSCS 11-5310 2 M5 x 10 mm BHSCS 13-6312 2 M6 x 12 mm BHSCS 11-8316 2 M8 x 16 mm BHSCS 13-8320 2 M8 x 20 mm BHSCS 11-8318 2 M8 x 18 mm BHSCS Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 2 1/4-20 x 1/2 FBHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy 75-3581 2 M5 x 8 mm BHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3615 2 M8 x 12 mm BHSCS Roll-in 75-3422 2 M8 x 16 mm BHSCS Economy 75-3619 2 M8 x 18 mm BHSCS Drop-in Single Arm Wide Mesh Retainer Wide Backing Plate Mesh Bolt T-nut Prole 40 Series 30 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page