80 20 Inc Catalog 21 Page 497 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 497 Panels & Doors PANELS & DOORS Double Arm Narrow Mesh Retainer (Continued) Part No. Material Grade Process Finish 2521 Aluminum 6105-T5 Milled Clear Anodize 2521-Black Black Anodize 2517 Clear Anodize 2517-Black Black Anodize 25-2521 Clear Anodize 25-2521-Black Black Anodize 40-2517 Clear Anodize 40-2517-Black Black Anodize Material Specications Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 1 1/4-20 x 1/2 FBHSCS Economy 3320 1 5/16-18 x 11/16 FBHSCS Economy 75-3404 1 M6 x 10 mm BHSCS Economy 75-3422 1 M8 x 16 mm BHSCS Economy Prole Double Arm Narrow Mesh Retainer Bolt T-Nut 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page