80 20 Inc Catalog 21 Page 493 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 493 Panels & Doors PANELS & DOORS Single Arm Narrow Mesh Retainer (Continued) Prole Single Arm Narrow Mesh Retainer Bolt T-Nut Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 1 1/4-20 x 1/2 FBHSCS Economy 3320 1 5/16-18 x 11/16 FBHSCS Economy 75-3581 1 M5 x 8 mm BHSCS Economy 75-3404 1 M6 x 10 mm BHSCS Economy 75-3615 1 M8 x 12 mm BHSCS Roll-in 75-3422 1 M8 x 16 mm BHSCS Economy 75-3619 1 M8 x 18 mm BHSCS Drop-in Part No. Material Grade Process Finish 2490 Aluminum 6105-T5 Milled Clear Anodize 2490-Black Black Anodize 2432 Clear Anodize 2432-Black Black Anodize 20-2490 Clear Anodize 20-2490-Black Black Anodize 25-2490 Clear Anodize 25-2490-Black Black Anodize 30-2432 Clear Anodize 30-2432-Black Black Anodize 40-2432 Clear Anodize 40-2432-Black Black Anodize 45-2432 Clear Anodize 45-2432-Black Black Anodize Material Specications 40 Series 30 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page