80 20 Inc Catalog 21 Page 491 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 491 Panels & Doors PANELS & DOORS Double Arm Wide Panel Retainer (Continued) Prole Double Arm Wide Panel Retainer Bolt T-Nut Panel Part No. Material Grade Process Finish 2513 Aluminum 6105-T5 Milled Clear Anodize 2513-Black Black Anodize 2516 Clear Anodize 2516-Black Black Anodize 25-2513 Clear Anodize 25-2513-Black Black Anodize 40-2516 Clear Anodize 40-2516-Black Black Anodize Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 888 Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 2 1/4-20 x 1/2 FBHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy Material Specications 40 Series Machining Dbl T-nut 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page