80 20 Inc Catalog 21 Page 487 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 487 Panels & Doors PANELS & DOORS Single Arm Wide Panel Retainer (Continued) Prole Single Arm Wide Panel Retainer Bolt T-Nut Panel Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 888 Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 2 1/4-20 x 1/2 FBHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy 75-3581 2 M5 x 8 mm BHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3615 2 M8 x 12 mm BHSCS Roll-in 75-3422 2 M8 x 16 mm BHSCS Economy 75-3619 2 M8 x 18 mm BHSCS Drop-in Part No. Material Grade Process Finish 2497 Aluminum 6105-T5 Milled Clear Anodize 2497-Black Black Anodize 2433 Clear Anodize 2433-Black Black Anodize 20-2497 Clear Anodize 20-2497-Black Black Anodize 25-2497 Clear Anodize 25-2497-Black Black Anodize 30-2433 Clear Anodize 30-2433-Black Black Anodize 40-2433 Clear Anodize 40-2433-Black Black Anodize 45-2433 Clear Anodize 45-2433-Black Black Anodize Material Specications 40 Series 30 Series 45 Series Machining Dbl T-nut 25 Series 20 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page