80 20 Inc Catalog 21 Page 485 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 485 Panels & Doors PANELS & DOORS Single Arm Narrow Panel Retainer (Continued) Part No. Material Grade Process Finish 2496 Aluminum 6105-T5 Milled Clear Anodize 2496-Black Black Anodize 2434 Clear Anodize 2434-Black Black Anodize 20-2496 Clear Anodize 20-2496-Black Black Anodize 25-2496 Clear Anodize 25-2496-Black Black Anodize 30-2434 Clear Anodize 30-2434-Black Black Anodize 40-2434 Clear Anodize 40-2434-Black Black Anodize 45-2434 Clear Anodize 45-2434-Black Black Anodize Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 888 Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 1 1/4-20 x 1/2 FBHSCS Economy 3320 1 5/16-18 x 11/16 FBHSCS Economy 75-3581 1 M5 x 8 mm BHSCS Economy 75-3404 1 M6 x 10 mm BHSCS Economy 75-3615 1 M8 x 12 mm BHSCS Roll-in 75-3422 1 M8 x 16 mm BHSCS Economy 75-3619 1 M8 x 18 mm BHSCS Drop-in Prole Single Arm Narrow Panel Retainer Bolt T-Nut Panel Material Specications 40 Series 30 Series 45 Series 25 Series 20 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page