80 20 Inc Catalog 21 Page 480 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 480 Panels & Doors PANELS & DOORS Quick Change Panel Clamp Part Description: The quick change panel clamp is made of nylon and consists of a block and clip. It requires no machining or hardware and can be used to mount a panel ush with a prole edge. The quick change panel clamp has a molded extension that acts as a T-slot stud and drops into the prole, perfect for instances where proles are captivated. The clip secures the panel to the block while the block increases stability of the mounted panel and reduces vibration. The quick change panel clamp clip can be removed with a at tip screwdriver which simplies the process of adding or removing plastic panels. Part No. Series Type Material Color A B C D E F Weight 2421 Block & Clip Nylon Black .775" .640" .980" .785" .870" .920" .018 lb 2422 Block .775" .640" .920" .014 lb 2423 Clip .980" .785" .870" .004 lb 40-2421 Block & Clip 19.70 mm 16.30 mm 24.90 mm 19.90 mm 22.10 mm 23.30 mm .0064 kg 40-2422 Block 19.70 mm 16.30 mm 23.30 mm .0062 kg 40-2423 Clip 24.90 mm 19.90 mm 22.10 mm .0019 kg Prole Clip Panel Block F A B D E C 40 Series 15 Series Metric Fractional

Previous Page
Next Page