80 20 Inc Catalog 21 Page 479 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 479 Panels & Doors PANELS & DOORS Part Description: The lite panel mount block spacer works with either the lite or drop-in lite panel mount block to increase its thickness and allow for offset panel mounting. It also reduces vibration and movement. B F A F TYP (RADIUS) C G D Lite Panel Mount Block Spacer Part No. Series Material Color Process A B C D E F G Weight 12051 Nylon Black Injection Molding 25.00 mm 6.50 mm 15.00 mm 18.00 mm 3.00 mm 4.00 mm 2.00 mm .0009 kg 12053 25.00 mm 6.50 mm 15.00 mm 18.00 mm 3.00 mm 5.00 mm 3.00 mm .0012 kg 12055 25.00 mm 6.50 mm 15.00 mm 18.00 mm 3.00 mm 7.00 mm 5.00 mm .0023 kg Prole Lite Panel Mount Block Spacer Bolt Lite Panel Mount Block Panel 45 Series 40 Series 15 Series 30 Series Metric Fractional

Previous Page
Next Page