80 20 Inc Catalog 21 Page 476 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 476 Panels & Doors PANELS & DOORS Part Description: The lite panel mount block is made of nylon and can be used to mount a panel ush with a prole edge or on the prole surface. The lite panel mount block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The lite panel mount block is easy to use and simplies the process of adding or removing plastic panels. The suggested bolt assembly to mount the block to the T-slot can be found below. The hardware to mount the panel to the block should be based on the panel type and thickness. C B F G E Slot Length H THREAD A D K L J Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 887 Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3408 1 1/4-20 x 1/2 BHSCS Drop-in 75-3599 1 M6 x 10 mm BHSCS Drop-in 75-3600 1 M6 x 12 mm BHSCS Drop-in 75-3602 1 M6 x 14 mm BHSCS Drop-in Part No. Series A B C D E F G H J K L Weight 12050 25.00 mm 15.00 mm 8.00 mm 25.00 mm 10.00 mm 18.50 mm 9.50 mm M6 x 1.0 6.30 mm 22.50 mm 18.50 mm .0037 kg 14192 25.00 mm 15.00 mm 8.00 mm 25.00 mm 10.00 mm 18.50 mm 9.50 mm 1/4-20 6.30 mm 22.50 mm 18.50 mm .0086 kg Prole Lite Panel Mount Block Bolt T-nut Panel Material Color Process Nylon Black Injection Molding Material Specications Lite Panel Mount Block Machining 40 Series 45 Series 30 Series 15 Series Metric Fractional

Previous Page
Next Page