80 20 Inc Catalog 21 Page 475 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 475 Panels & Doors PANELS & DOORS Heavy Panel Mount Block (Continued) 40 Series Machining 25 Series 10 Series 15 Series Metric Fractional Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 887 Heavy Panel Mount Block Prole Panel Bolt Panel Covers Prole Surface Panel Flush with Prole Edge Suggested Hardware (Mount to Panel) Part No. Series Qty. Bolt 3063 1 1/4-20 x 5/8 BHSCS 3114 1 5/16-18 x 3/4 BHSCS 13-6316 1 M6 x 16 mm BHSCS 13-8316 1 M8 x 16 mm BHSCS Part No. Material Grade Finish 2427 Aluminum 6105-T5 Clear Anodize 2427-Black Black Anodize 2425 Clear Anodize 2425-Black Black Anodize 25-2427 Clear Anodize 25-2427-Black Black Anodize 40-2425 Clear Anodize 40-2425-Black Black Anodize Material Specications Included Hardware (Mount to T-Slot) Series Bolt Qty. Description T-Nut Type 3056 1 10-32 x 3/4 SHCS 3276 Economy 3071 1 1/4-20 x 1.0 SHCS 3286 Economy 13-5520 1 M5 x 20 mm SHCS 25-1951 Economy 13-6525 1 M6 x 25 mm SHCS 3836 Economy

Previous Page
Next Page