80 20 Inc Catalog 21 Page 473 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 473 Panels & Doors PANELS & DOORS Standard Panel Mount Block 10 Series 15 Series Fractional Part Description: The standard panel mount block can be used to mount a panel ush with a prole edge or on the prole surface. There is a slot tab on the block that helps align the mount in the T-slot. The standard panel mount block is easy to use and simplies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness. J (BOLT SIZE) H (THREAD) B D F E G A C Required Machining Services Machining Type Machined Reference Page Drill Thru Mounting Panel 887 Suggested Hardware (Mount to Panel) Included Hardware (Mount to T-Slot) Part No. Series Qty. Description 3685* 1 SS 10-32 x 3/4 SHCS 3676* 1 SS Slide-in Economy T-Nut 3671* 1 SS 1/4-20 x 1.0 SHCS 3686* 1 SS Slide-in Economy T-Nut Part No. Series Material Grade Finish A B C D E F G H J Weight 2910 Aluminum 6105-T5 Clear Anodize .960 .700 .812 .050 .750 .380 .240 1/4-20 10-32 SHCS .048 lb 2910-Black Black Anodize .960 .700 .812 .050 .750 .380 .240 1/4-20 10-32 SHCS .048 lb 2900 Clear Anodize 1.310 .875 1.250 .125 1.000 .600 .309 5/16-18 1/4-20 SHCS .121 lb 2900-Black Black Anodize 1.310 .875 1.250 .125 1.000 .600 .309 5/16-18 1/4-20 SHCS .121 lb Standard Panel Mount Block Prole Panel Bolt Panel Covers Prole Surface Panel Flush with Prole Edge 3063 - mounts 1/4 panels to the surface of 10 Series proles. 3065 - mounts 1/2 panels to the surface of 10 Series proles. 3114 - mounts 1/4 panels to the surface of 10 Series proles. 3117 - mounts 1/2 panels to the surface of 10 Series proles. Part No. Series Qty. Bolt 3063 1 1/4-20 x 5/8 BHSCS 3065 1 1/4-20 x 3/4 BHSCS 3114 1 5/16-18 x 3/4 BHSCS 3117 1 5/16-18 x 7/8 BHSCS *Stainless steel (SS) hardware included. Machining

Previous Page
Next Page