Home / 80-20-inc-catalog-21 / Page 467

80 20 Inc Catalog 21 - Page 467 Panels & Doors

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

467

Panels & Doors

PANELS & DOORS

Diamond Tread Plate

Part Description: Diamond tread plate is made of 3003-H22 aluminum and is a lightweight, strong material with a raised pattern to improve traction and reduce the risk of sliding or slipping. It is available in thicknesses ranging from .125" (3.175mm) to .250" (6.350mm).The 3003-H22 aluminum provides a shiny surface and is widely used in decorative, cosmetic and architectural applications. Diamond tread plate also lends itself to stairs, ramps, walkways, garages and workshops.

Part No. (Metric) Series Color Material Finish Thickness Stock Sheet Size Weight 2483 (65-2483) Bright Aluminum Polished .125" (3.175

mm

) 48" x 96" + .250/-0 (1219.2

mm

x 2438.4

mm

+ 6.35/-0) 1.790 lb / ft

2

( .811 kg / m

2

) 2484 (65-2484) .187" (4.750

mm

) 2.703 lb / ft

2

(13.200 kg / m

2

) 2485 (65-2485) .250" (6.350

mm

) 3.516 lb / ft

2

(17.160 kg / m

2

)

Standard Machining Services

Machining Type Reference Page Cut-to-Size 870

Metric Fractional

Previous Page
Next Page