80 20 Inc Catalog 21 Page 461 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 461 Panels & Doors PANELS & DOORS Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2633 (65-2633) Blue Alumalite .236" (6 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.3/-0) .625 lb / ft 2 (1.83 to 3.15kg / m 2 ) 2634 (65-2634) Red 2635 (65-2635) Silver 2636 (65-2636) Yellow 2637 (65-2637) Black Alumalite TM Panels Part Description: Alumalite TM panels are comprised of aluminum composite and are a light yet durable option. This panel is stable up to 125 degrees Fahrenheit and is weather resistant, making it suitable for indoor and outdoor applications. Alumalite is an aesthetic panel and available in ve colors; it is commonly used in furniture, enclosures, signs and displays. Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Black Blue Red Silver Yellow Metric Fractional

Previous Page
Next Page