80 20 Inc Catalog 21 Page 460 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 460 Panels & Doors PANELS & DOORS Alucobest Panels Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2650 Platinum Aluminum Composite .236" 50" x 122" +/- .079 1.490 lb / ft 2 65-2650 6 mm 1270 mm x 3098.8 mm + 2.0/-0 7.068 kg / m 2 Part Description: Alucobest panels are comprised of an aluminum composite, making it a strong and durable option while being half the weight of aluminum. It provides impact and weather resistance and is stable up to 175 degrees Fahrenheit. This panel is easily machined and resists buckling and warping. Alucobest panels are commonly used in guarding, enclosures and workstations. Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Platinum Fractional Metric

Previous Page
Next Page